Suggested Payload Limit: |
35 lb |
Locking Force @ 80 psi (5.5 bar): |
240 lb |
Static Moment Capacity (X & Y): |
220 lbf-in |
Static Moment Capacity (Z): |
300 lbf-in |
Positional Repeatability - (X, Y, & Z): |
0,0004 in |
Weight - when coupled: |
0,7 lb |
Maximum distance between Master & Tool plate before locking at 87 psi (6 bar): |
0,03 in |
Pneumatic Pass-through Ports (qty) Size: |
(6) M5 or #10-32 |
|