ATI Develops New Series of Manual Utility Couplers
Quickly Connect Utilities Manually
Apex, NC , janeiro 26, 2015
ATI Industrial Automation has developed a series of Utility Couplers that can be manually coupled/uncoupled quickly and are designed for applications where there is a need to quickly connect utilities such as air, fluid, power, and electrical signals in docking and fixturing applications. The first of the series, model GH1, features a patented locking steel latch that draws in the utility connections. It has four 3/8 NPT axially-checked, pneumatic ports, and hardened stainless steel alignment pins. The GH1 can connect multiple utilities at one time and can be supplied with several different mounting bracket options, including grab handles. Any of ATI's Standard Series Tool Changer Utility Modules can be attached to the mounting flats to pass a variety of utilities and improve cycle-time and flexibility in any production cell. ATI Utility Couplers offer a quick and cost-effective solution to your challenging coupling needs.

Features of the ATI GH1 Manual Utility Coupler include: connects multiple utilities at one time, hardened stainless steel alignment pins, patented latch draws in utility connections, four 3/8 NPT axial checked ports integrated in body, sensors available to detect Tool-side presence and locked state, and compact body size.

More information on the GH1 Manual Utility Coupler here.

More information on all our Utility Couplers here.

[Img1Link]
ATI GH1 Manual Utility Coupler