Radially-Compliant Electric Deburring Tools
RCE-710 and Compact RCE-230 Model Now Available
The RCE-710 Radially-Compliant Electric Material Removal Tool is the first all-in-one, electrically-powered, material removal offering from ATI. With large bearings and a shaft designed for demanding robotic use, plus a variable speed motor with a range of 0 to 13,000 rpm, the RCE-710 is ready for a diverse array of robotic material removal tasks such as rust and weld spatter removal, blending, polishing, and light grinding.

ATI also offers the compact RCE-230 model with a variable speed motor of 5,000 - 50,000 rpm.

The RCE series of electric tools features the same built-in compliance users depend on to simplify and streamline the programming process and to compensate for part and fixturing misalignments. The motor rotates clockwise and counterclockwise, and produces continuous torque on the work piece.

The Radially-Compliant Tool family can be sold as a package that includes the deburring tool itself, power and signal cables, and a compatible drive. The versatile and dynamic RCE series can perform a wide array of material removal tasks with hard tooling, brushes, flap wheels, unitized wheels, and a variety of other cutting, grinding, and polishing media.

Contact us to request pricing and delivery information.

To view the Radially-Compliant Electric Tool flyer, click here!

For more information about ATI's Radially-Compliant Tools, click here.

More information on our RCE-230 Electric Deburring Tool here.




[Img2Link]