ATI Tool Changer Utilized in Military Robotic Marking System

QC-21 Tool Changers Enable Monode's Robotic Marking System to Automatically Scan, Mark, and Verify Large Aerospace Components

Apex, NC,  dezembro 13, 2010
 

Tool Changer Marking System web1.jpgMonode Marking Products was asked by the United States Air Force to come up with an accurate and repeatable way (with minimal human intervention) to mark large, expensive, aerospace components. They developed a robotic marking system that uses ATI Industrial Automation’s Robotic Tool Changers to automatically switch end-effectors. Mounted on the wrist of the robot arm, ATI Tool Changers enable the robot to quickly change end-of-arm tooling, allowing the robot to perform multiple functions. Monode’s robotic marking system uses a laser displacement sensor and machine vision end-effector to scan the face of the part. The robot exchanges end-effectors, via Tool Changer, to a Monode/Pryor dot peen marking head end-effector that marks the part. A Tool Changer is utilized in the last exchange to another sensor and vision end-effector to verify and grade the marking.

 

ATI offers a wide selection of Tool Changer models to cover a variety of applications. All ATI Tool Changers feature their patented fail-safe locking mechanism and No-Touch LockingTM technology. Key features include: Excellent repeatability, high rigidity, and a lightweight and compact design. With over 20 years of robotic end-effector innovation, ATI’s engineering department, the largest of its kind for a robotic tooling company, is focused on developing cost-effective, state-of-the-art products and solutions.

 

View a video of the Monode robotic marking system here.

More information on our Robotic Tool Changers here.

More Information on Monode here.



More Featured Stories
 
HyperLink ATI Industrial Automation makes TBJ Fast 50 List Again in 2019!
(dez 2019)

HyperLink ATI's Compliant Deburring Blade is now a UR+ Certified Solution
(nov 2019) The CDB also includes an option for Automatic Blade Changing.

HyperLink MESH Automation and ATI Develop a Feature-Packed Material Removal Solution
(nov 2019)

HyperLink ATI Tool Changers Optimize PrimeTest® Machining System
(nov 2019)

HyperLink ATI Develops the Compliant Reciprocating Tool
(nov 2019) The CRT-12-5 is a high-precision material removal solution for robotic filing and finishing.
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
Ferramentas de Rebarbação Robótica
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
© 2019 ATI Industrial Automation, Inc. Todos os direitos reservados.
 
 Junte-se ao RIA Hoje

 Facebook   Twitter   YouTube