Description: |
Discrete Module, Supports L/U/R1/R2 PNP Sensors and Integrated Valve, 37-Pin DDK Connector, TSI on Tool with No RTL Bypass, Tool Stand Interlock, 0-7 Tool-ID (Sourcing Tool-ID) |
Weight: |
Master 1.87 lbs (0.85 kg Tool 1.61 lbs (0.83 kg) |
Materials: |
- Aluminum housing and cover
- Clear polycarbonate window
- Rhodium-plated contacts
- Nitrile seals
- Nylon pin block.
|
Elec. Rating: |
Unswitched Power: 220 mA @24 VDC Switched Power: 250 mA @24 VDC Pass-through to Tool: 5 Amp/250V max. |
Operational Temperature Range: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|