Description: |
Discrete Module, Hummel 90° 17-Pin M23 Conn (Male Pins), 19-Pin Block, 5-Pin R1/R2, L/U, and Valve Connectors |
Weight: |
2.75 lbs (1.25 kg) |
Materials: |
- Aluminum housings/Delrin covers
- Rhodium-plated contacts
- Nitrile seals
|
Elec. Rating: |
Control Signals - 24VDC Pass-through Signals - 5 Amp/250V |
Operational Temperature Range: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|