Description: |
Harting Module, Supports Servo Power and Encoder Signals, Ethernet Pass-Through, Supports L/U/R1/R2 Sensors and Integrated Valve, Supports TSI on the Tool with no RTL bypass, 0-9 Tool-ID, TSI on Tool |
Weight: |
Master 3.21 lbs (1.46 kg) Tool 2.80 lbs (1.27 kg) |
Materials: |
- Aluminum housings/covers
- Clear polycarbonate window
- Precious-metal-plated contacts
- Nitrile seals
- Delrin pin block.
|
Elec. Rating: |
Power - 7 @ 15 Amp/500V Gun Control Signals - 14 @ 3 Amp/24V Ethernet - 4 @ 2 Amp/60V Tool change - 6 @ 3 Amp/24V FieldBus - 12 @ 3 Amp/24V |
Operational Temperature Range: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|