Description: |
26-pin, 3 Amp/250VAC inline electrical module with miniature MS quick-disconnect connector |
Weight: |
9120-S26-M 0.50 lbs (0.22 kg) 9120-S26-T 0.13 lbs (0.05 kg) S26W Master - x lbs (x kg) S17 Tool - 0.5 lbs (0.23 kg) S21 Tool - x lbs (x kg)
|
Materials: |
- Precious-metal-plated spring housing
- Aluminum housing
- Rhodium-plated heads on spring pins
- Rhodium-plated contact pins
- Nitrile seal.
|
Elec. Rating: |
3 Amp/250VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|