Description: |
19-pin (14 available for customer use - See pinout drawing), 3 Amp/125VAC (RM19) electrical module with (0-9) Tool-ID (Tool side only) |
Materials: |
- Aluminum housing
- Rhodium-plated contact pins
- Nitrile seal.
|
Elec. Rating: |
3 Amp/125VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|