Description: |
4-pin Electrical Module with Hirose Connector |
Weight: |
Master 0.4 lbs (0.18 kg) Tool 0.3 lbs (0.14 kg) |
Materials: |
- Stainless steel conector plate and mounting hardware
- Aluminum housing
- Rhodium-plated contact pins
- Nitrile seal.
|
Elec. Rating: |
5 Amp/250VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|