Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
Electrical Modules: RF10  
 
 
Skip Navigation LinksHome > Products > Robotic Tool Changers > Modules and Accessories > Modules > Electrical Modules > RF10

 

 

Product Advantages
  • 19 pins (10 available for customer use - See pinout drawing).
  • 3 Amp/125VAC.
  • 0-99 Tool-ID.
  • M16-style quick-disconnect connector.
  • Mates with GF19, RF19, or SF19 Master module.

RF10 Module (Tool Side Only)
RF10 Module (Tool Side Only)

Part NumberSideNotes
9120-RF10-TT19-pin (10 available for customer use - See pinout drawing), 3 Amp/125VAC (RF19) electrical module with (0-99) Tool-ID (Tool side only)

SpecificationsCompatible QCsConnectors and CablesDrawingsManuals

Description: 19-pin (10 available for customer use - See pinout drawing), 3 Amp/125VAC (RF19) electrical module with (0-99) Tool-ID (Tool side only) (See also RF19 Family webpage)
Weight: 0.55 lbs (0.25 kg)
Materials:
  • Aluminum housing
  • Rhodium-plated heads on spring pins
  • Rhodium-plated contact pins
  • Nitrile seal.
# Pins: 10
Elec. Rating: 3 Amp/125VAC
Operational Temperature Range: -20 °F - 150 °F (-28.9 °C - 65.6 °C)
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
3-D CAD