Description: |
(2) 26-pin, 3 Amp/250VAC, R26 electrical modules mounted side-by-side on adapter plate. Fits QC-71 and 41 with ports blocked. (See also R26 Family webpage) |
Materials: |
- Aluminum housing
- Rhodium-plated heads on spring pins
- Rhodium-plated contact pins
- Nitrile seal.
|
Elec. Rating: |
3 Amp/250VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|