Description: |
26+26-pin (26+21 available for customer use - See pinout drawing), 3 Amp/250VAC electrical module [(1)R26 & (1)R21] electrical modules mounted side-by-side on adapter plate. (Tool side only.) Fits QC-71 & 41 w/ports blocked. (See also R26 Family webpage) |
Weight: |
Master 1.1 lbs (0.5 kg) Tool 0.51 lbs (0.23 kg) |
Materials: |
- Aluminum housing
- Rhodium-plated contact pins
- Nitrile seal.
|
Elec. Rating: |
3 Amp/250VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|