Description: |
(2) 19-pin, 5 Amp/250VAC (2 R19) electrical modules mounted side-by-side on adapter plate. Fits QC-71 and 41 with ports blocked. (See also R19 Family webpage) |
Materials: |
- Aluminum housing
- Rhodium-plated heads on spring pins
- Rhodium-plated contact pins
- Nitrile seal.
|
Elec. Rating: |
5 Amp/250VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|