Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
High-Current Modules: PN2  
 
 
Skip Navigation LinksHome > Products > Robotic Tool Changers > Modules and Accessories > Modules > High-Current Modules > PN2

 

 

Product Advantages
  • Designed to carry Primary Current from the robot to a welding Transgun attached to the Tool.
  • Has three Rhodium-plated copper contacts, each capable of carrying 200 Amps when coupled. Voltage should not exceed 600 Volts.
  • Optional routing allows the cable to be fed to the module housing from either left or right side.
  • Uses advanced, patented, cone-mating technology to transfer current from the Master to the Tool. The mating conical surfaces provide a large contact area, excellent misalignment capability, and allow efficient coupling/uncoupling without high-spring forces or excessive wear.
  • Contact tips on either the Master or Tool can be easily replaced without removing the wiring.
  • Center contact is extended to provide "first-to-mate/last-to-break" protection.
  • No-Touch contact on Master side.

PN2 Modules (Master and Tool)
PN2 Modules (Master and Tool)

Part NumberSideNotes
9120-PN2-MM3 contacts, 200 Amp (not to exceed 600 Volts) primary-current module with No-Touch design - Master side
9120-PN2-TT3 contacts, 200 Amp (not to exceed 600 Volts) primary-current module with No-Touch design - Tool side

SpecificationsCompatible QCsDrawingsManuals3D CAD ModelsOptionsFitting Plates

Description: 3 contacts, 200 Amp (not to exceed 600 Volts) primary-current module with No-Touch design
Weight: 7.5 lbs (3.4 kg)
Materials:
  • Precious metal-plated copper contacts
  • Aluminum housing
  • Nitrile seals.
# Pins: 3
Elec. Rating: 200 Amp/600V max. @ 100% Duty Cycle
Operational Temperature Range: -20 °F - 150 °F (-28.9 °C - 65.6 °C)



 
 
ATI Industrial Automation
1031 Goodworth Dr. | Apex, NC 27539 USA
Phone:+1 919-772-0115 | Fax:+1 919-772-8259
Home
Products
Robotic Tool Changers
Force/Torque Sensors
Utility Couplers
Manual Tool Changers
Material Removal Tools
Compliance Devices        
Robotic Collision Sensors
Library
Glossary
Video
3D CAD Models
Software   
Company
News
Exhibits
Credit Application
Jobs
Privacy Policy
Contact Us
Sales and Support
Request Info
Register Products
Driving Directions
Site Map
© 2020 ATI Industrial Automation, Inc. All rights reserved.
 
 Join RIA Today

 Facebook_Icon   Twitter_Icon   YouTube_Icon