Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
Primary Current Modules: PB5  
 
 
Skip Navigation LinksHome > Products > Robotic Tool Changers > Modules and Accessories > Modules > High-Current Modules > PB5

 

 

Product Advantages
  • Designed to carry high current from a power supply to customer tooling.
  • (1) rhodium-plated copper contacts, capable of carrying 150 Amps when coupled.
  • Voltage should not exceed 600 Volts.
  • Uses advanced, patented, cone-mating technology to transfer current from Master to Tool.
  • Mating conical surface provides a large contact area, excellent misalignment capability, and allow efficient coupling/uncoupling without high spring forces or excessive wear.
  • Power to be disconnected and discharged prior to tool changes. Module is not a switch.
  • Contact tip easily replaced, if required.
  • Recessed and shrouded Master side contact prevent accidental human contact.
  • Center pin extended for first mate/last break protection.
  • 1 1/4 NPT fitting plates currently available.

PB5 Modules (Master and Tool)
PB5 Modules (Master and Tool)

Part NumberSideNotes
9121-PB5-MMPrimary Current Module, #4 wire, 150A rating - Master side
9121-PB5-TTPrimary Current Module, #4 wire, 150A rating - Tool side

SpecificationsCompatible QCsDrawingsManuals3D CAD ModelsFitting Plates

Description: Primary Current Module, #4 wire, 150A rating
Weight: Master 2.05 lbs (1.09 kg)
Tool 1.9 lbs (0.86 kg)
Materials:
  • Precious metal-plated contacts.
# Pins: 1
Elec. Rating: 150 Amp/600V @ 100% Duty Cycle
Operational Temperature Range: -20 °F - 150 °F (-28.9 °C - 65.6 °C)



 
 
ATI Industrial Automation
1031 Goodworth Dr. | Apex, NC 27539 USA
Phone:+1 919-772-0115 | Fax:+1 919-772-8259
Home
Products
Robotic Tool Changers
Force/Torque Sensors
Utility Couplers
Manual Tool Changers
Material Removal Tools
Compliance Devices        
Robotic Collision Sensors
Library
Glossary
Video
3D CAD Models
Software   
Company
News
Exhibits
Credit Application
Jobs
Privacy Policy
Contact Us
Sales and Support
Request Info
Register Products
Driving Directions
Site Map
© 2020 ATI Industrial Automation, Inc. All rights reserved.
 
 Join RIA Today

 Facebook_Icon   Twitter_Icon   YouTube_Icon