Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
Primary Current Modules: PA8  
 
 
Skip Navigation LinksHome > Products > Robotic Tool Changers > Modules and Accessories > Modules > High-Current Modules > PA8

 

 

Product Advantages
  • Designed to carry high current from a power supply to customer tooling.
  • Provides an interface for passing low-current auxiliary signals.
  • (2) high-current, rhodium-plated copper, conical contacts.
  • Voltage should not exceed 600 Volts.
  • Uses advanced, patented, cone-mating technology to transfer current from Master to Tool.
  • Mating conical surfaces provide a large contact area, excellent misalignment capability, and allow efficient coupling/uncoupling without high spring forces or excessive wear.
  • (5) low-current, precious metal plated contacts.
  • Power to be disconnected and discharged prior to tool changes. Module is not a switch.
  • High-current contact tips easily replaced, if required.
  • Recessed and shrouded Master-side contacts prevent accidental human contact.
  • Auxiliary signal connector on Master: M12, 5-pin male.
  • Auxiliary signal connector on Tool: M12, 5-pin female.

PA8 Modules (Master and Tool)
PA8 Modules (Master and Tool)

Part NumberSideNotes
9121-PA8-MMPrimary Current Module, (2) 200A Contacts and (5) Auxiliary Signal Pins (3A) - Master side
9121-PA8-TTPrimary Current Module, (2) 200A Contacts and (5) Auxiliary Signal Pins (3A) - Tool side

SpecificationsCompatible QCsDrawingsManuals3D CAD Models

Description: Primary Current Module, (2) 200A Contacts and (5) Auxiliary Signal Pins (3A)
Weight: Master = 3.9 lbs (1.8 kg)
Tool = 3.6 lbs (1.6 kg)
Materials:
  • Plated contacts.
# Pins: 2 (High-current)
5 (Low-current)
Elec. Rating: (2) 200Amp/600VAC @ 100% Duty Cycle
(5) 3Amp/250VAC
Operational Temperature Range: -20 °F - 150 °F (-28.9 °C - 65.6 °C)



 
 
ATI Industrial Automation
1031 Goodworth Dr. | Apex, NC 27539 USA
Phone:+1 919-772-0115 | Fax:+1 919-772-8259
Home
Products
Robotic Tool Changers
Force/Torque Sensors
Utility Couplers
Manual Tool Changers
Material Removal Tools
Compliance Devices        
Robotic Collision Sensors
Library
Glossary
Video
3D CAD Models
Software   
Company
News
Exhibits
Credit Application
Jobs
Privacy Policy
Contact Us
Sales and Support
Request Info
Register Products
Driving Directions
Site Map
© 2020 ATI Industrial Automation, Inc. All rights reserved.
 
 Join RIA Today

 Facebook_Icon   Twitter_Icon   YouTube_Icon