Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
Primary Current Modules: PA15  
 
 
Skip Navigation LinksHome > Products > Robotic Tool Changers > Modules and Accessories > Modules > High-Current Modules > PA15

 

 

Product Advantages
  • Designed to carry high current from a power supply to customer tooling.
  • Three (3) rhodium-plated copper contacts, each capable of carrying 200 Amps when coupled.
  • (2) #2 wire primary current contacts, (1) #4 wire ground contact.
  • Voltage should not exceed 600 Volts.
  • Uses advanced, patented, cone-mating technology to transfer current from Master to Tool.
  • Mating conical surfaces provide a large contact area, excellent misalignment capability, and allow efficient coupling/uncoupling without high spring forces or excessive wear.
  • Power to be disconnected and discharged prior to tool changes. Module is not a switch.
  • Contact tips easily replaced, if required.
  • Recessed and shrouded Master-side contacts prevent accidental human contact.
  • Center pin extended for first mate/last break protection.
  • 1 ¼ NPT, 1 ½ NPT, PG29, and PG36 fitting plates currently available

PA15 Modules (Master and Tool)
PA15 Modules (Master and Tool)

Part NumberSideNotes
9121-PA15-MM(2) Contacts, #2 wire, (1) Contact #4 wire, 200 Amp, 600V Rating Primary Current Module - Master side
9121-PA15-TT(2) Contacts, #2 wire, (1) Contact #4 wire, 200 Amp, 600V Rating Primary Current Module - Tool side

SpecificationsCompatible QCsDrawingsManuals3D CAD ModelsFitting Plates

Description: (2) Contacts, #2 wire, (1) Contact #4 wire, 200 Amp, 600V Rating Primary Current Module
Weight: Master 2.9 lbs (1.3 kg)
Tool 2.9 lbs (1.3 kg)
PAA Tool 0.5 lbs (0.23 kg)
Materials:
  • Precious metal-plated contacts.
# Pins: (2) #2 wire, (1) #4 wire
Elec. Rating: 200 Amp/600V @ 100% Duty Cycle
Operational Temperature Range: -20 °F - 150 °F (-28.9 °C - 65.6 °C)



 
 
ATI Industrial Automation
1031 Goodworth Dr. | Apex, NC 27539 USA
Phone:+1 919-772-0115 | Fax:+1 919-772-8259
Home
Products
Robotic Tool Changers
Force/Torque Sensors
Utility Couplers
Manual Tool Changers
Material Removal Tools
Compliance Devices        
Robotic Collision Sensors
Library
Glossary
Video
3D CAD Models
Software   
Company
News
Exhibits
Credit Application
Jobs
Privacy Policy
Contact Us
Sales and Support
Request Info
Register Products
Driving Directions
Site Map
© 2020 ATI Industrial Automation, Inc. All rights reserved.
 
 Join RIA Today

 Facebook_Icon   Twitter_Icon   YouTube_Icon