Description: |
19-pin, 3 Amp/50VAC electrical module with miniature MS quick-disconnect connector |
Weight: |
9120-L19-M 0.17lbs (0.080kg) 9120-L19-T 0.18lbs (0.80kg) |
Materials: |
- Precious-metal-plated contact pins
- Anodized aluminum
- Delrin®.
|
Elec. Rating: |
3 Amp/50VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|