Description: |
15-pin, 3 Amp/250VAC electrical module with 5-position adjustable miniature Tri-start connector. |
Weight: |
0.45 lbs (0.20 kg) |
Materials: |
- Rhodium-plated contact pins
- Amphenol Tri-start connectors
- Anodized aluminum
- Delrin®.
|
Elec. Rating: |
3 Amp/250VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|