Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
Ethernet/EtherNetIP/EtherCAT/PROFINET 100Mb Pass-Through Modules: EN38  
 
 
Skip Navigation LinksHome > Products > Robotic Tool Changers > Modules and Accessories > Modules > Control and Signal Modules > EN38

 

 

Product Advantages
  • 8-pin, X-coded connector.
  • 0.5 Amp/48VDC.
  • Lightweight and small size.
  • Pin block sealed from moisture when coupled.
  • No-Touch contacts on Master module.
  • Patented design.
  • Meets Cat6 requirements.
  • Rail mounting.
  • Module is electrically-isolated from QC body.

EN38 Modules (Master and Tool)
EN38 Modules (Master and Tool)

Part NumberSideNotesEDS File
9121-EN38-MMGigabit Ethernet Pass-through Module for Rail Mounting (J16 Adapter Plate Removed) - Master side
9121-EN38-TTGigabit Ethernet Pass-through Module for Rail Mounting (J16 Adapter Plate Removed) - Tool side

SpecificationsCompatible QCsConnectors and CablesDrawingsManuals

Description: Gigabit Ethernet Pass-through Module for Rail Mounting (J16 Adapter Plate Removed)
Weight: Master 0.27 lbs (0.12 kg)
Tool 0.27 lbs (0.12 kg)
Materials:
  • Aluminum housing
  • Delrin®.
# Pins: 8
Elec. Rating: 0.5 Amps/48VDC
Operational Temperature Range: -20 °F - 150 °F (-28.9 °C - 65.6 °C)
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
3-D CAD