Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
Air Modules: AR4 AR5-T,AR7-T  
 
 
Skip Navigation LinksHome > Products > Robotic Tool Changers > Modules and Accessories > Modules > Pneumatic and Fluid Modules > AR4 AR5-T,AR7-T

 

 

Product Advantages
  • Provides air service from the Master to the Tool plates.
  • Rc 3/8 (BSPT) ports.
  • AR4 Master - (8) self-sealing ports.
  • AR4 Tool - (8) self-sealing ports.
  • AR5 Tool - (8) pass-through ports.
  • AR7 Tool - (4) self-sealing and (4) pass-through ports.
  • 100 psi (6.9 bar) maximum.
  • Not for vacuum service.

AR4 Master and AR4 Tool Modules
AR4 Master and AR4 Tool Modules

Part NumberSideNotes
9121-AR4-MMPneumatic Module with (8) Rc 3/8 (BSPT) self-sealing ports - Master side
9121-AR4-TTPneumatic Module with (8) Rc 3/8 (BSPT) self-sealing ports - Tool side
9121-AR5-TTPneumatic Module with (8) Rc 3/8 (BSPT) pass-through ports - Tool side
9121-AR7-TTPneumatic Module with (4) Rc 3/8 (BSPT) self-sealing ports and (4) pass-through ports - Tool side

SpecificationsCompatible QCsDrawingsManuals3D CAD Models

Description: Pneumatic Module with Rc 3/8 (BSPT) ports:
AR4 Master - (8) self-sealing ports
AR4 Tool - (8) self-sealing ports
AR5 Tool - (8) pass-through ports
AR7 Tool - (4) self-sealing and (4) pass-through ports
Cv Rating: 1.6
Weight: AR4 Master 2.89 lbs (1.31 kg)
AR4 Tool 2.04 lbs (0.93 kg)
AR5-T 2.04 lbs (0.93 kg)
AR7 Tool 2.04 lbs (0.93 kg)
Materials:
  • Aluminum housing
  • Stainless steel valve components
  • Nitrile seals.
Operational Temperature Range: -20 °F - 150 °F (-28.9 °C - 65.6 °C)



 
 
ATI Industrial Automation
1031 Goodworth Dr. | Apex, NC 27539 USA
Phone:+1 919-772-0115 | Fax:+1 919-772-8259
Home
Products
Robotic Tool Changers
Force/Torque Sensors
Utility Couplers
Manual Tool Changers
Material Removal Tools
Compliance Devices        
Robotic Collision Sensors
Library
Glossary
Video
3D CAD Models
Software   
Company
News
Exhibits
Credit Application
Jobs
Privacy Policy
Contact Us
Sales and Support
Request Info
Register Products
Driving Directions
Site Map
© 2020 ATI Industrial Automation, Inc. All rights reserved.
 
 Join RIA Today

 Facebook_Icon   Twitter_Icon   YouTube_Icon