Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
Tool Changers: QC-11M/QC-11TZK4W14  
 
 
Skip Navigation LinksHome > Products > Robotic Tool Changers > Tool Changer Models > QC-11M/QC-11TZK4W14

 

 

Product Advantages
  • Lightweight and small size with a high-strength locking mechanism.
  • No-Touch locking technology allows up to 0.06 inch (1.5 mm) plate separation when locking.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • Large piston diameter and outward ball travel increase moment capacity.
  • All locking parts are made of Rc58 stainless steel.
  • Long-life bushings for pneumatic pass-through.
  • Custom Tool side plate designed for use with TSS Slotted Mounting Module Tool Stand option.
QC-11 Master Side and QC-11ZK4W14 Tool Side Tool Changer
QC-11 Master Side and QC-11ZK4W14 Tool Side Tool Changer

SpecificationsDrawingsManualsCompatible ModulesTool Stand Options3D CAD Models
Units:
Suggested Payload Limit: 35 lb
Locking Force @ 80 psi (5.5 bar): 240 lb
Static Moment Capacity (X & Y): 220 lbf-in
Static Moment Capacity (Z): 300 lbf-in
Positional Repeatability - (X, Y, & Z): 0.0004 in
Maximum distance between Master & Tool plate before locking at 87 psi (6 bar): 0.06 in
Pneumatic Pass-through Ports (qty) Size: (6) M5 or #10-32



Skip Navigation Links.
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
3D CAD Models