New IP60, IP65 and IP68 Models
IP60 units are dust proof against particles 75 µm wide (talcum powder).
These transducers incorporate a neoprene rubber dust jacket to prevent outside
contaminants from entering the unit.
|
Suitable Applications: Industrial Grinding, Polishing, General Use
|
Features / Advantages: Rugged Lemo Connectors,
Blind Mounting Holes, Flanged Mounting Adapter Plates |
Models Available:
|
IP60:
Dust Proof
|
F/T
Model
|
DELTA
|
THETA
|
OMEGA
160
|
OMEGA
190
|
OMEGA
250
|
Weight
|
4 lbs (1.81 Kg)
|
19 lbs (8.62 Kg)
|
17 lbs (7.71 Kg)
|
31 lbs (14.06 Kg)
|
73 lbs (33.11 Kg)
|
Illustration
|

|

|

|

|

|
|
IP65 units are available for use in wet environments and are water splash
proof. These transducers incorporate nitrile and silicone O-rings. Contact ATI
to verify compatibility with non-water fluids or to review seal material
customization options.
|
Suitable Applications: Water Jet Spray, Outdoor Applications, Etc.
|
Features / Advantages: Rugged Lemo Connectors,
Blind Mounting Holes, Sealed Stainless Steel Body Construction
|
Models Available:
|
IP65: Water Splash Proof
|
F/T
Model
|
DELTA
|
THETA
|
OMEGA
160
|
OMEGA
190
|
OMEGA
250
|
Weight
|
5.8 lbs (2.63 Kg)
|
20 lbs (9.07 Kg)
|
16 lbs (7.26 Kg)
|
29 lbs (13.15 Kg)
|
70 lbs (31.75 Kg)
|
Illustration
|

|

|

|

|

|
|
IP68 units are available for use in underwater (fresh water)
environments to a maximum depth of 10 meters. These transducers incorporate
nitrile and silicone O-rings. Contact ATI to verify compatibility with
non-water fluids, to review seal material customization options or to receive
information regarding the loss of Fz range vs. operating depth.
|
Suitable Applications: Naval Research Applications, Tank Testing for
Aerospace Applications
|
Features / Advantages: Rugged Lemo Connectors,
Sealed Stainless Steel Body Construction, Submersible in Fresh Water
|
Models Available:
|
IP68: Submersible to 10 Meters in
Fresh Water
|
F/T
Model
|
DELTA
|
THETA
|
OMEGA
160
|
OMEGA
190
|
OMEGA
250
|
Weight
|
5.8 lbs (2.63 Kg)
|
20 lbs (9.07 Kg)
|
16 lbs (7.26 Kg)
|
29 lbs (13.15 Kg)
|
70 lbs (31.75 Kg)
|
Illustration
|

|

|

|

|

|
|
For specifications on the above models -
click here for our most recent catalog
For 2D & 3D models – click
here to go to our on-line library
|