RC-340-CNC
High-speed CNC deburring tool with integrated Radial Compliance
The RC-340-CNC is a robust, high-speed, and lightweight air-turbine driven
deburring unit with radial compliance for deburring aluminum, plastic, steel,
etc. As compared to our Axially Compliant line, the Radially Compliant tools
are especially suited to removal of parting lines and flash from parts. The
RC-340-CNC is designed for medium deburring and light deflashing using a CNC
machine.
The unit's pneumatically controlled, articulated design allows the cutting bit
to follow the part profile and compensate for surface irregularities allowing
high feed rates with uniform quality in any orientation. The unit also requires
no oil which allows clean exhaust air to be vented directly into the work
environment.
Compliance is supported by air pressure applied to the shaft of the unit and is
used to perform consistent deburring on irregular part patterns. The motor's
internal governor maintains high spindle speeds for optimum surface finish. The
RC-340-CNC offers +/-8mm of compliance and utilizes standard industrial
tungsten-carbide bits which allows for adaptation to changing assembly lines
and part requirements.
Features
-
Ideally suited for removal of parting lines and flash on parts
-
Quiet Turbine motor with clean air (no oil) requires less air and can be vented
to atmosphere
-
Unit also deburrs edges, significantly reduces cycle time
-
A variety of spindle speeds are available
-
Built-in compliance reduces CNC machine programming
-
Cutting force adjustable "on-the-fly."
-
Utilizes standard tungsten-carbide industrial bits Minimal chattering and
vibration
-
Great replacement for hand deburring operations
Specifications:
|
RC--340-CNC
|
Weight
(without mounts)
|
1.8 kg
(4.0 lb)
|
Compliance
Travel
@ collet
|
+/- 8mm
(+/- 0.3 in)
|
Compliance
Travel
(recommended)
|
+/- 4mm
(+/- 0.15 in)
|
Compliance
Force
|
2.8 - 9.5 lbf [12.7 - 42 N]
(when supplied 15 - 60 psi [1.0 - 4.1 bar] air)
|
Idle Speed
|
40,000 rpm
|
Air Consumption
(idle)
(stall)
|
6 cfm [2.8 l/s]
21.5 cfm [10.2 l/s]
|
Air Connections
|
Through Spindle air supply or external 1/8 NPT connection.
(Integral Compliance Regulator)
|
Collet
|
ø1/4"
|
Power
|
340W@40,000 rpm
|
Mounting
|
3/4" Weldon Shank
|
Please see our new 2005 Deburring Catalog for detailed drawings.
Top / Return to
main Deburring page
|