INTRODUCING MATERIAL REMOVAL NEWS FROM ATI
ATI Industrial Automation has developed a family of robotic material removal tools that make automated deburring, grinding, sanding and other processes safe, reliable, and affordable. Pneumatic compliance built into these tools exerts a constant force on the work piece, compensates for displacement, and produces consistent results while making programming easy. ATI's Material Removal Tools are diverse and uniquely suited for robotic applications, offering wide ranges of flexibility in motor styles, speed options, compliance ranges, media compatibility, and more. For more information, check out our ATI Material Removal product video.
Read More >
[hlNewsImg]


ARTIMINDS AND ATI ACCELERATE TECHNOLOGY IMPLEMENTATION WITH GREENE TWEED
When it comes to automation, it is easy to deliver value to a customer who knows what they want. For plastics manufacturer Greene Tweed, understanding which parameters of their automated deburring process needed to be optimized set them on the path to a successful integration project. With ArtiMinds software and ATI End-Effectors, Greene Tweed was able to quickly implement a fully automated deburring system that can perform a variety of material removal operations.
Read More >
[hlNewsImg]


ATI OFFERS PRODUCT TESTING SERVICES FOR MATERIAL REMOVAL TOOLS
Whether automating a manual deburring or finishing process for the first time, or working to optimize your process for higher throughput, it’s important to utilize the right tool or tools for the job. ATI’s Product Testing Services eliminates the uncertainty of a new automated venture, and gives users confidence that the ATI solution will perform to expectations. ATI’s Product Testing Services define the best tools and programming parameters for the application to jump-start implementation.
Read More >
[hlNewsImg]


FLEXIBLE ROBOTIC DEBURRING FROM ROBODK, DIY AND ATI
ATI Industrial Automation, DIY-Robotics and RoboDK combine their complimentary expertise in a user-friendly solution for a variety of material removal applications. Utilizing a ‘plug and play’ approach, the three companies have designed the Robotic Deburring Cell to perform a plethora of light-duty material removal operations. The Robotic Deburring Cell can be customized for unique application needs, programmed without coding skills, and upgraded for new applications.
Read More >
[hlNewsImg]


EXOGRIND ENABLES SAFE, EFFICIENT ROBOTIC GRINDING WITH ATI F/T SENSORS
In an effort to improve working conditions for its employees, Nidec Minster recently embarked on a manufacturing process improvement to make their chipping and grinding process safer and easier. Using ATI’s Multi-Axis Force/Torque (F/T) Sensors and a servo grinding spindle, the Nidec Minster integration team developed a remote-controlled robotic grinding process that gets the work done quicker while eliminating many safety hazards.
Read More >
[hlNewsImg]


ATI DEVELOPS ROBOTIC ORBITAL SANDER FOR FANUC CRX COLLABORATIVE ROBOT
ATI Industrial Automation has developed CRX-Ready End-Effector Kits, providing FANUC CRX cobot users a simple and effective way to increase the flexibility of collaborative robotic automation. These all-in-one packages include robust options for automatic tool changing, force sensing, and material removal, and enable tasks such as assembly, machine tending, part inspection, surface preparation and others to be implemented and executed easily.
Read More >
[hlNewsImg]


Featured Products

[hlImage]

RCE-710 RADIALLY-COMPLIANT ELECTRIC DEBURRING TOOL
ATI’s RCE-710 Radially-Compliant Electric Material Removal Tool is the first all-in-one, electrically-powered, material removal offering from ATI. With large bearings and a shaft designed for demanding robotic use and a variable speed motor, the RCE-710 is ready for a diverse array of robotic material removal tasks such as rust and weld spatter removal, blending, polishing, and light grinding.
Read More >
[hlImage]

AUTOMATIC MEDIA CHANGING SOLUTIONS FOR ATI MATERIAL REMOVAL
The Automatic Media Changer for ATI’s AOV-10 Robotic Orbital Sander increases efficiency for robotic sanding processes. With the Automatic Media Changer for AOV-10, users can change sanding discs automatically and make their process safer and more productive.
Read More >
Featured Videos

[hlImage]

COLLABORATIVE ROBOTIC SANDING WITH KANE ROBOTICS AND ATI’S AOV-10
Using ATI’s AOV-10 Compliant Orbital Sander and Universal Robots UR10e, KANE Robotics integrated a robotic polishing application for aluminum propeller blades that multiplies productivity. KANE Robotics found that ATI’s AOV-10 Compliant Orbital Sander provided a “just right” approach to their aluminum finishing operation.
View >
[hlImage]

LET'S TALK PCFC
The Passive Compliant Force Control (PCFC) device is used to incorporate highly-customized passive compliant force control into automated material removal applications. The PCFC features three adjustable stages of compliance. By engaging or disengaging the pistons, users can easily increase or decrease the compliance force range allowing for a broad range of operations.
View >


Upcoming Events

ATI exhibits at a variety of industry shows and conferences. Our schedule is listed below. Contact Valerie Van Deusen here if you would like a ticket or pass (subject to availability) to any upcoming shows.