ATI Develops Compliant Electrical Modules
Provides Solution for Demanding Utility Coupler Applications
Apex, NC , May 11, 2011
ATI Industrial Automation has developed a new line of electrical modules that are compliant in the X, Y, and Z directions for those demanding manual tool coupler applications. The C5C Compliant Electrical Module features a 5 pin, 5 amp capability with custom length, pre-wired cable connectors. The unit features a patent-pending compliance feature that allows the pin block to float inside its housing, guaranteeing a reliable connection, even in extreme end-effector loading conditions.

The C5C series of electrical modules can mount to any bayonet-style coupler and can be custom-designed to fit your specific coupling application. Initially developed for bayonet-style manual tool change applications, compliant electrical modules that utilize the new self-centering compliance feature are seeing an increase in demand. ATI's Engineering department, the largest of its kind for an end-effector company, can quickly design a custom compliant module to fit your application.

More information on our C5C Compliant Electrical Module here.

More information on our Utility Couplers here.

[Img3Link]