Description: |
5-Pin Compliant Module (C5C2-T is a C5C Dual Cord Module). |
Weight: |
Master 2.0 lbs (0.91 kg) Tool 2.0 lbs (0.91 kg) |
Materials: |
- Aluminum housings with PVC cord set.
|
Elec. Rating: |
3 Amp/50VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|