Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
Tool Changers: QC-62  
 
 
Skip Navigation LinksHome > Products > Robotic Tool Changers > Tool Changer Models > QC-62

 

 

Product Advantages
  • Lightweight design with high strength.
  • DeviceNet ready.
  • No-Touch locking technology allows up to 0.12 inch (3.0 mm) plate separation when locking.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • Large piston diameter and outward ball travel increase moment capacity.
  • All locking parts made of Rc58 stainless steel.
  • Optional Lock and Unlock sensing with Sensor Interface Plate (SIP).
QC-62 Tool Changer (Master and Tool)
QC-62 Tool Changer (Master and Tool)

SpecificationsDrawingsManualsCompatible Modules
Units:
Suggested Payload Limit: 160 lb
Locking Force @ 80 psi (5.5 bar): 1700 lb
Static Moment Capacity (X & Y): 1740 lbf-in
Static Moment Capacity (Z): 2600 lbf-in
Positional Repeatability - (X, Y, & Z): 0.0006 in
Weight - when coupled: 8.65 lb
Master Weight: 4.9 lb
Tool Weight: 3.75 lb
Maximum distance between Master & Tool plate before locking at 87 psi (6 bar): 0.12 in
Pneumatic Pass-through Ports (qty) Size: Not applicable



Skip Navigation Links.
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
3-D CAD