Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
Tool Changers: QC-602  
 
 
Skip Navigation LinksHome > Products > Robotic Tool Changers > Tool Changer Models > QC-602

 

 

Product Advantages
  • No-Touch locking technology allows up to 0.10 inch (2.5 mm) plate separation when locking.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • Large piston diameter and outward ball travel increase moment capacity.
  • All locking parts are made of Rc58 stainless steel.
  • Integrated Lock/Unlock sensing for safety.
  • Highest moment capacity: 3 locking mechanism design creates static moment capacity of 122,000 lb-in. (X & Y).
QC-602 Master and Tool plate with TW19, MT8 and V114
QC-602 Master and Tool plate with TW19, MT8 and V114

SpecificationsDrawingsManualsCompatible Modules3D CAD Models
Units:
Suggested Payload Limit: 2500 lb
Locking Force @ 80 psi (5.5 bar): 21000 lb
Static Moment Capacity (X & Y): 122000 lbf-in
Static Moment Capacity (Z): 49000 lbf-in
Positional Repeatability - (X, Y, & Z): 0.0006 in
Weight - when coupled: 128 lb
Maximum distance between Master & Tool plate before locking at 87 psi (6 bar): 0.1 in
Pneumatic Pass-through Ports (qty) Size: (2) 3/8 NPT - air ports unchecked



Skip Navigation Links.




 
 
ATI Industrial Automation
1031 Goodworth Dr. | Apex, NC 27539 USA
Phone:+1 919-772-0115 | Fax:+1 919-772-8259
Home
Products
Robotic Tool Changers
Force/Torque Sensors
Utility Couplers
Manual Tool Changers
Material Removal Tools
Compliance Devices        
Robotic Collision Sensors
Library
Glossary
Video
3D CAD Models
Software   
Company
News
Exhibits
Credit Application
Jobs
Privacy Policy
Contact Us
Sales and Support
Request Info
Register Products
Driving Directions
Site Map
© 2020 ATI Industrial Automation, Inc. All rights reserved.
 
 Join RIA Today

 Facebook_Icon   Twitter_Icon   YouTube_Icon