Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
Tool Changers: QC-303  
 
 
Skip Navigation LinksHome > Products > Robotic Tool Changers > Tool Changer Models > QC-303

 

 

Attention:  An upgraded version of this item is available.

Current Product Benefits Interchangeable
QC-310 Ledge mount for modules. Reduced stack height with integrated lock/unlock sensing. Some robot patterns are included for direct mount. No

 

Product Advantages
  • Modular: Power, coolant, servo, DeviceNet, and signal features are built into separate modules making maintenance easy - increasing commonality.
  • Extremely High Moment Capacity.
  • No exposed hoses or cables for DeviceNet: The DeviceNet module with lock/unlock valve is internally plumbed and interfaces with internal cable routing in the Tool Changer body - making it easy to add and remove the DeviceNet module.
  • Easy Dress: The modules are designed to place electrical, pneumatic, and water ports in-line.
  • Integrated Lock/Unlock/Ready-to-lock proximity sensors.
  • No-Touch locking technology allows up to 0.39 inch (10 mm) plate separation when locking.
  • Self-sealing pneumatic ports on the Master side seal when the Master and Tool separate.
QC-303 Master and Tool plate with DeviceNet, FA
QC-303 Master and Tool plate with DeviceNet, FA

SpecificationsDrawingsManualsCompatible Modules
Units:
Suggested Payload Limit: 1000 lb
Locking Force @ 80 psi (5.5 bar): 7900 lb
Static Moment Capacity (X & Y): 29100 lbf-in
Static Moment Capacity (Z): 25000 lbf-in
Positional Repeatability - (X, Y, & Z): 0.0006 in
Weight - when coupled: 39.8 lb
Maximum distance between Master & Tool plate before locking at 87 psi (6 bar): 0.4 in
Pneumatic Pass-through Ports (qty) Size: (2) 1/4 NPT



Skip Navigation Links.
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
3-D CAD