Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
Tool Changers: QC-112  
 
 
Skip Navigation LinksHome > Products > Robotic Tool Changers > Tool Changer Models > QC-112

 

 

Product Advantages
  • Stainless steel design.
  • Electrical pass-through is contained within the Tool Changer body (no removable modules). Up to 26-pins @ 5 Amp/250V.
  • No-Touch locking technology allows up to 0.12 inch (3.0 mm) plate separation when locking.
  • Patented Fail-Safe locking mechanism design.
  • Large piston diameter and outward ball travel increase moment capacity.
  • All locking parts made of Rc58 stainless steel.
  • Long-life bushings for pneumatic pass-through.
  • Constructed of components and materials intended for food grade environments.
  • Sealed design allows Tool Changer to be washed down.
QC-112 Tool Changer (Master and Tool)
QC-112 Tool Changer (Master and Tool)

SpecificationsDrawingsManualsCompatible Modules
Units:
Suggested Payload Limit: 330 lb
Locking Force @ 80 psi (5.5 bar): 2700 lb
Static Moment Capacity (X & Y): 6900 lbf-in
Static Moment Capacity (Z): 6900 lbf-in
Positional Repeatability - (X, Y, & Z): 0.0006 in
Weight - when coupled: 61.4 lb
Master Weight: 36 lb
Tool Weight: 25.4 lb
Maximum distance between Master & Tool plate before locking at 87 psi (6 bar): 0.12 in
Pneumatic Pass-through Ports (qty) Size: (8) G 1/4 (BSPP)



Skip Navigation Links.
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
3-D CAD