Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
Tool Changers: MC-36R Euro  
 
 
Skip Navigation LinksHome > Products > Robotic Tool Changers > Tool Changer Models > MC-36R Euro

 

 

Product Advantages
  • Improved design results in higher factor of safety.
  • Standard ratchet knob offering adds security to locked position, even under severe vibration.
  • Improved alignment pins provide for increased durability under torsion.
  • Screw-style cam with ball lock mechanism (patented) results in high locking force.
  • Knob allows for manual, one-handed Lock and Unlock actuation.
  • High strength-to-weight ratio in a very small package size.
  • Standard units feature (6) integrated pass-through air ports.
  • Two (2) flats for mounting additional ATI utility modules.
  • "NP" versions available with port components removed on the Master.
MC-36R Euro Manual Tool Changer
MC-36R Euro Manual Tool Changer

SpecificationsDrawingsManualsCompatible Modules
Units:
Suggested Payload Limit: 80 lb
Static Moment Capacity (X & Y): 1000 lbf-in
Static Moment Capacity (Z): 1500 lbf-in
Weight - when coupled: 3.97 lb
Master Weight: 2.2 lb
Tool Weight: 1.77 lb
Pneumatic Pass-through Ports (qty) Size: (6) G 1/8 (BSPP)



Skip Navigation Links.
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
3-D CAD