Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
Tool Changers: MC-16R Euro  
 
 
Skip Navigation LinksHome > Products > Robotic Tool Changers > Tool Changer Models > MC-16R Euro

 

 

Product Advantages
  • Screw-style locking mechanism (patented) results in high locking force.
  • Manual one-handed Lock and Unlock actuation.
  • Ratchet Knob adds security to locked position.
  • Rated to 16 kg (35 lb) payload.
  • High strength-to-weight ratio.
  • Ball-Lock with Cam.
  • Very small package size.
  • Standard units feature (4) integrated pass-through air ports.
  • One (1) flat for mounting additional ATI utility modules.
  • Euro.
  • "NP" versions available with port components removed on the Master.
MC-16R Euro Manual Tool Changer (Master and Tool)
MC-16R Euro Manual Tool Changer (Master and Tool)

SpecificationsDrawingsManualsCompatible Modules
Units:
Suggested Payload Limit: 35 lb
Static Moment Capacity (X & Y): 220 lbf-in
Static Moment Capacity (Z): 400 lbf-in
Positional Repeatability - (X, Y, & Z): 0.001 in
Weight - when coupled: 1.62 lb
Master Weight: 1.02 lb
Tool Weight: 0.6 lb
Pneumatic Pass-through Ports (qty) Size: (4) G 1/8 (BSPP)



Skip Navigation Links.
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
3-D CAD