ATI Develops New PROFINET Tool Changer Control Modules
Arc Prevention Technology Protects Power Contacts
Apex, NC , September 27, 2011
ATI Industrial Automation has developed a series of Utility Couplers for applications where there is a need to quickly connect utilities such as air, fluid, power, and electrical signals in docking and fixturing applications. The modular, multi-coupling design can attach any of ATI’s standard add-on Tool Changer Utility Modules and will improve cycle-time and flexibility in any production cell. The Master-side connection features a unique rotational compliance mechanism that allows for large tooling misalignments. Utility Couplers can be provided with an electric or air actuated drive cylinder.

Originally developed in 2006, ATI now offers a wide selection of Utility Coupler models to cover a variety of applications. ATI Utility Couplers offer a quick and cost-effective solution to your challenging coupling needs.

Product Highlights include: Built-in engineered rotational compliance ensuring reliable coupling. Common mounting flats attach standard ATI Tool Changer Utility Modules. Integrated air ports are available. DeviceNet, Ethernet, or PROFINET compatible. Drive Cylinders and Linear Actuators and Tool-side presence sensors are available.

More information on our Utility Couplers here.

[Img1Link]