简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Products
Library
Company
Contact Us
Site Map
What's New at
ATI Industrial Automation
 
 
 
 
Robotic Sanding Made Easy with ATI’s AOV-10 and 3M Abrasives
The Robotic Orbital Sander is the ideal solution for robotic surface treatment.
ATI Industrial Automation’s AOV-10 Robotic Orbital Sander is the ideal robotic solution for surface preparation and finishing. With built-in compliance, the AOV-10 is well-suited for many different robotic application types—even those that require a light touch.

In manual material removal operations, a skilled person’s ability to feel and visually inspect subtle changes in surface conditions allows them to instinctively adjust forces to compensate for variations and produce a uniform process on the workpiece. Manual material removal jobs, often labeled as dull, dirty, and dangerous, need responsiveness to ensure consistent results. For systems using the AOV-10, a pneumatically-actuated, adjustable, compliance mechanism provides dynamic control of contact forces, ensures an ideal result every time, and accommodates a wide variety of applications.

ATI’s Axially-Compliant Robotic Orbital Sander can be used as a direct replacement for manual surface preparation and finishing techniques to ensure high quality results without safety hazards or compromised labor. The design is compact and lightweight which suits a range of robot sizes and types, from cobots to industrial models. Double-acting motion offsets the weight of the AOV-10 to produce the desired finish no matter how the tool is configured. Users can mount the AOV-10 directly to their robot or fixture in any orientation, including upside-down, and also integrate the Auto Media Changer for hands-free exchange of sanding media.

Automation with the AOV-10 Robotic Orbital Sander and Automatic Media Changer not only keeps employees away from undesirable conditions, but also overcomes process variation due to part misalignment, part geometry inconsistency, or robot path deviations. This leads to three main benefits: the programming process becomes quicker and easier, and the overall quality of the process increases which ultimately drives costs down, and quick hands-free media change increases productivity.

ATI’s robotic sander is optimized with 3M abrasives and includes a curated 3M media kit of sanding discs and backup pads. The AOV-10 Robotic Orbital Sander is the perfect platform for 3M’s wide range of abrasive products while the Automatic Media Changer enables users to store and process with any combination of media discs. Together, this system enables users to successfully automate a variety of manual surface preparation and finishing tasks on many types of materials. Robotic sanding and surface treatment with ATI’s AOV-10 and Auto Media Changer alongside 3M media ensures consistent processing using familiar media while keeping workers safe and reducing some uncertainties associated with a new automation project.

Contact us to request pricing and delivery information.

Click here to visit the Robotic Orbital Sander product model page.

For more about the Auto Media Changer for AOV-10, click here.

Watch a short video about 3M Abrasives here.







[Img4Link]


 
 
ATI Industrial Automation
1031 Goodworth Dr. | Apex, NC 27539 USA
Phone:+1 919-772-0115 | Fax:+1 919-772-8259
Home
Products
Robotic Tool Changers
Force/Torque Sensors
Utility Couplers
Manual Tool Changers
Material Removal Tools
Compliance Devices
Robotic Collision Sensors
Library
Glossary
Video
3D CAD Models
Software   
Company
News
Exhibits
Credit Application
Jobs
Privacy Policy
Contact Us
Sales and Support
Request Info
Driving Directions
Site Map
© 2026 ATI Industrial Automation, Inc. All rights reserved.
 
  Join A3 Today

 FacebookIcon   TwitterIcon   YouTubeIcon  

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta