简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
What's New at
ATI Industrial Automation
 
 
 

ATI Develops Micro Robotic Tool Changer

QC-1 Provides Flexibility To Extremely Light Payload Robots

 

ATI Industrial Automation has developed a new Robotic Tool Changer for extremely light payloads. The QC-1 model Tool Changer features an extremely compact and lightweight design for high-speed "spider" or delta robots. This new Tool Changer enhances the flexibility of these robots by enabling them to switch end-effectors automatically. Multiple assembly, dispensing, sorting, and material handling operations can be performed by one robot, greatly increasing productivity, while reducing downtime for change-overs. The QC-1 Tool Changer also features integrated pneumatic ports and electrical connections.

Product Features and Options:

  • Weight (when coupled): 0.207 lb (0.0938 kg).
  • Stack Height (when coupled): 0.67 in (16.9 mm).
  • Electrical Pass-throughs: 8-pins @ 3 Amp/50VAC.
  • Pneumatic Pass-through Ports (qty): (4) M5.
  • Payload: 3 lb (1.4 kg).

ATI offers a wide selection of Tool Changer models to cover a variety of applications. Key features include: Excellent repeatability, high rigidity, and a lightweight and compact design. With over 30 years of robotic end-effector innovation, ATI’s engineering department, the largest of its kind for a robotic tooling company, is focused on developing cost-effective, state-of-the-art products and solutions.

Contact ATI for more information.

Click here for our QC-1 model page.

More information on our Robotic Tool Changers here.




More Featured Stories
 
HyperLink View our April 2024 eNewsletter!
(May 2024)

HyperLink New Products and Solutions at Automate 2024
(Apr 2024) Visit ATI at Booth 824

HyperLink View our March 2024 eNewsletter!
(Mar 2024)

HyperLink Productivity Inc. Wants Your Robot to Do More
(Mar 2024) ATI’s End-Effectors Can Empower Your Robot to Be an Overachiever

HyperLink View our February 2024 eNewsletter!
(Mar 2024)