Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
产品中心
资料库
公司
联系我们
网站地图
电模块: NB8  
 
 
Skip Navigation Links

 

 

Product Advantages
  • Non-Contact Inductive Coupler pass-through module.
  • Requires a supply voltage of 24VDC +/- 10%, exceeding supply voltage rating will permanently damage the module.
  • Capable of transmitting 24 VDC +/- 10% power.
  • PNP-compatible power transmitter (Master) and receiver (Tool).
  • 8-sensor signal pass-through with M12 12-pin connector.
  • IP67 (1m) rated for submersion in fresh water to a depth of 1 meter.
  • Environmental and wear resistant due to lack of physical contact during coupling.
  • The power and signal transmission is passed through an air gap between the Master and Tool modules.
  • Does not require physical contact via spring probes and solid contacts for power and signal transmission, making this module ideal for sensor monitoring in harsh or wet environments.
  • Mounts onto standard ATI Robotic Tool Changers. For parallel installation of two (2) or more inductive coupler modules on the same flat, a minimum centerline distance of 70 mm (~2.75 in) is required between the centerlines of each module.
  • CAUTION: Customer must wire the modules with great care to avoid accidental or unintentional shorts which will lead to permanent module damage. See Manual for more information.

NB8 Modules (Master and Tool)
NB8 Modules (Master and Tool)

Part NumberSideNotes
9120-NB8-MMInductive Coupler Module, PNP-Compatible Power Transmitter, 8 Sensor Signal Pass-through with Male M12 12-Pin Connector - Master side
9120-NB8-TTInductive Coupler Module, PNP-Compatible Power Transmitter, 8 Sensor Signal Pass-through with Female M12 12-Pin Connector - Tool module

规格兼容的快换型号图纸手册3D CAD Models

描述: Inductive Coupler Module, PNP-Compatible Power Transmitter, 8 Sensor Signal Pass-through with M12 12-Pin Connector
重量: Master 0.42 lbs (0.19 kg)
Tool 0.42 lbs (0.19 kg)
材质:
  • Stainless steel mounting bracket and hardware.
  • Non-metallic potted module housing.
针脚数量: 12
电气规格: Tool side total output current - 500 mA
Tool side total output voltage - 24VDC +/- 10%
Master side required supply current - 1000mA
Master side required supply voltage - 24VDC +/- 10%.
工作温度范围: 23 F - 149 F (-5 C - 65 C)