简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
产品中心
资料库
公司
联系我们
网站地图
Tool Changers: QC-40Q  
 
 
Skip Navigation Links主页 > 产品中心 > 机器人工具快换装置 <br /> (Tool Changer) > 工具快换装置型号 > QC-40Q

 

 

Product Advantages
  • Twice the strength of the QC-20.
  • No-Touch locking technology allows up to 0.12 inch (3.0 mm) plate separation when locking.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • Large piston diameter and outward ball travel increase moment capacity.
  • All locking parts made of Rc58 stainless steel.
  • Long-life bushings for pneumatic pass-through.
  • (8) connections for passing air or vacuum through the Tool Changer.
  • (2) connections are available to supply pneumatic pressure for coupling and uncoupling the Tool Changer.
  • Internal proximity sensors are designed into the body of the Master plate to verify the lock/unlock position of the piston and cam. Sensors provide the lock and unlock (L/U) signals through the sensor cables provided.
  • (2) Flats available for mounting of J16 pattern modules for support of various utility pass-through, such as signal, fluid/air, and power. Other modules may be mounted with adapter plates.
QC-40Q Master and QC-40 Tool
QC-40Q Master and QC-40 Tool

.



Skip Navigation Links.