简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
产品中心
资料库
公司
联系我们
网站地图
Tool Changers: QC-310  
 
 
Skip Navigation Links主页 > 产品中心 > 机器人工具快换装置 <br /> (Tool Changer) > 工具快换装置型号 > QC-310

 

 

Product Advantages
  • No-Touch locking technology allows up to 0.1 in. (2.54 mm) plate separation when locking.
  • Ready sensors (2) detect when the Tool plate is within 0.06 in. (1.5 mm) of the Master plate, signaling ready-to-lock.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • Large piston diameter and outward ball travel increase moment capacity.
  • All locking parts are made of Rc58 stainless steel.
  • Integrated Lock/Unlock sensing for safety.
  • Mounts directly to most 500 Kg robots (no SIP required).
QC-310 with Pneumatic module and Control module
QC-310 with Pneumatic module and Control module

规格图纸手册兼容的模块型号工具支架选项3D模型配件
Units:
建议额定载荷: 1100 lb
锁紧力@80Psi(5.5Bar) 8600 lb
静态承载力矩(X&Y): 29100 lbf-in
静态承载力矩(Z): 28000 lbf-in
位置重复精度-(X,Y&Z): 0.0006 in
重量-锁紧后: 42.9 lb
机器人侧重量: 27.6 lb
工具重量: 15.2 lb
87Psi(6Bar)压力下,锁紧之前机器人侧和工具侧之间的最大间隙 0.1 in



Skip Navigation Links.