简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
产品中心
资料库
公司
联系我们
网站地图
Tool Changers: QC-22  
 
 
Skip Navigation Links主页 > 产品中心 > 机器人工具快换装置 <br /> (Tool Changer) > 工具快换装置型号 > QC-22

 

 

Product Advantages
  • Large 3/8 NPT ports in a small lightweight package.
  • No-Touch locking technology allows up to 0.08 inch (2.0 mm) plate separation when locking.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • All locking parts made of Rc58 stainless steel.
  • Long-life bushings for pneumatic pass-through.
  • One (1) flat to mount optional modules.
  • Optional Lock and Unlock sensing without increasing the stack height.
QC-22 Tool Changer (Master and Tool)
QC-22 Tool Changer (Master and Tool)

.



Skip Navigation Links.