简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
产品中心
资料库
公司
联系我们
网站地图
Tool Changers: QC-21 Hollow-Wrist  
 
 
Skip Navigation Links主页 > 产品中心 > 机器人工具快换装置 <br /> (Tool Changer) > 工具快换装置型号 > QC-21 Hollow-Wrist

 

 

Product Advantages
  • QC-21 Hollow-Wrist Master features eight (8) axial air pass-through ports, six (6) with 1/8 inch tube fittings and two (2) with 1/4 inch tube fittings.
  • Axial air ports pass directly into Hollow-Wrist robots increasing reliability.
  • Hollow-Wrist Master mates with standard Tool-side which features 1/8 NPT ports.
  • No-Touch locking technology allows up to 0.08 inch (2.0 mm) plate separation when locking.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • Large piston diameter and outward ball travel increases moment capacity.
  • All locking components are made of Rc58 stainless steel.
  • Long-life bushings for pneumatic pass-through ports.
  • Features optional Lock/Unlock sensors.
  • Two (2) flats to mount optional utility modules.
QC-21 Hollow Wrist (Master and Tool)
QC-21 Hollow Wrist (Master and Tool)

.



Skip Navigation Links.