位置重复精度-(X,Y&Z): |
0.0006 in |
87Psi(6Bar)压力下,锁紧之前机器人侧和工具侧之间的最大间隙 |
0.08 in |
直通型气孔尺寸(数量): |
(8) 1/8 NPT; G 1/8 (BSPP) |
|
9630-20-021.pdf |
QC-21 Tool Changer Drawing
|
|
9610-20-2254.pdf |
QC-5, QC-11, QC-20, 和 QC-21安装和操作手册
|
|
伺服模块
RES10B | 伺服模块 | | Servo Signal Module with 12-pole, M23 Connector, STP Wiring | | Yes |
|
|
其他模块
JJ51 | 适配组件 | | Module Adapter QC-21 Flat B to J16 Pattern | Flat B to J16 Pattern | No |
|
气和水模块
P18,P18-E | 气模块 | T | (4) 1/8 NPT or G 1/8 (BSPP) pass-through ports pneumatic module | Flat B | Yes |
P18,P18-E | 气模块 | M | (4) 1/8 NPT or G 1/8 (BSPP) pass-through ports pneumatic module | Flat B | Yes |
|
电模块
D15 | 电模块 | | 15-pin, 3 Amp/50VAC electrical module with low-power D-sub connector | Flat A | No |
K12 | 电模块 | | 12-pin, 2 Amp/50VDC electrical module with 12 mm Industrial Connector, sealed and No-Touch | Flat A | No |
K14M8A Family (Tools) | 电模块 | T | Electrical Module with Junction Box with 4 to 6 M8, 3- and 4-Pin Connectors. | Flat A | No |
K19 Family | 电模块 | M | 19-pin, 3 Amp/50VDC electrical module with miniature MS quick-disconnect connector, sealed and No-Touch | Flat B | Yes |
K19 Family | 电模块 | | 19-pin, 3 Amp/50VDC electrical module with miniature MS quick-disconnect connector, sealed and No-Touch | Flat A | No |
K19 Family | 电模块 | T | 19-pin, 3 Amp/50VDC electrical module with miniature MS quick-disconnect connector, sealed and No-Touch | Flat B | Yes |
K21 | 电模块 | M | 26-pin (21 pins available for customer use), 3 Amp/50VDC, miniature MS quick-disconnect connector with 16 Tool-IDs (Tool side only) | Flat B | Yes |
K21 | 电模块 | | 26-pin (21 pins available for customer use), 3 Amp/50VDC, miniature MS quick-disconnect connector with 16 Tool-IDs (Tool side only) | Flat A | No |
K26 Family | 电模块 | M | 26-pin, 3 Amp/50VDC electrical module with miniature MS quick-disconnect connector, sealed and No-Touch | Flat B | Yes |
K26 Family | 电模块 | | 26-pin, 3 Amp/50VDC electrical module with miniature MS quick-disconnect connector, sealed and No-Touch | Flat A | No |
K26 Family | 电模块 | T | 26-pin, 3 Amp/50VDC electrical module with miniature MS quick-disconnect connector, sealed and No-Touch | Flat B | Yes |
K5-M,K0-T | 电模块 | | Low Profile Electrical Module with 0-9 Tool-ID and M8 Pigtail Connector | Flat A | No |
K5-M,K0-T | 电模块 | T | Low Profile Electrical Module with 0-9 Tool-ID and M8 Pigtail Connector | Flat B | Yes |
K5-M,K0-T | 电模块 | M | Low Profile Electrical Module with 0-9 Tool-ID and M8 Pigtail Connector | Flat B | Yes |
KF14 | 电模块 | T | 19-pin (14 pins available for customer use), 3A/50VDC, M16 connector with 16 Tool-ID (Tool side only) | Flat A | No |
KF19 Family | 电模块 | | 19-pin, 3 Amp/50VDC electrical module with M16-style connector | Flat A | No |
KF19H-M,KF19-T | 电模块 | | (1) 19-pin Turck connector and (2) 3-pin Pico connectors Electrical Module, 3 Amp/50VDC | Flat A | No |
KJ212 | 电模块 | | K-Style Module with (2) M12 Connectors | Flat B | Yes |
KJ212 | 电模块 | | K-Style Module with (2) M12 Connectors | Flat A | No |
R19 Family | 电模块 | | 19-pin, 5 Amp/250VAC electrical module with miniature MS quick-disconnect connector | Flat B | Yes |
RJ219 | 电模块 | M | Electrical Module with Junction Box with (2) M12, 5-Pin Connectors | Flat B | Yes |
RJ219 | 电模块 | T | Electrical Module with Junction Box with (2) M12, 5-Pin Connectors | Flat B | Yes |
|
|
|
QC-21 Tool-Euro |
QC-21 Tool - Euro
|
QC-21MZW10 Master |
QC-21MZW10 Master
|
QC-21MZW10 Master-Euro |
QC-21MZW10 Master - Euro
|
QC-21 Master-Euro |
QC-21 Master - Euro
|
QC-21 Master |
QC-21 Master
|
QC-21 Tool |
|
|
|