位置重复精度-(X,Y&Z): |
0.0006 in |
87Psi(6Bar)压力下,锁紧之前机器人侧和工具侧之间的最大间隙 |
0.08 in |
|
9630-20-020HM.pdf |
QC-20 Hollow Wrist Mount Tool Changer Drawing
|
9630-20-020HM 020T.pdf |
QC-20 Hollow-Wrist Tool Changer Drawing
|
|
9610-20-2253.pdf |
QC-11到QC-27 中空腕安装和操作手册
|
|
|
|
|
|
电模块
D15 | 电模块 | | 15-pin, 3 Amp/50VAC electrical module with low-power D-sub connector | Flat A | No |
K12 | 电模块 | T | 12-pin, 2 Amp/50VDC electrical module with 12 mm Industrial Connector, sealed and No-Touch | Flat A | No |
K14M8A Family (Tools) | 电模块 | M | Electrical Module with Junction Box with 4 to 6 M8, 3- and 4-Pin Connectors. | Flat A | No |
K19 Family | 电模块 | | 19-pin, 3 Amp/50VDC electrical module with miniature MS quick-disconnect connector, sealed and No-Touch | Flat A | No |
K19H | 电模块 | | 19-pin, 3 Amp/50VDC Electrical Module with (1) 19-pin MS connector, (2) 3-pin Pico connector | Flat A | No |
K21 | 电模块 | T | 26-pin (21 pins available for customer use), 3 Amp/50VDC, miniature MS quick-disconnect connector with 16 Tool-IDs (Tool side only) | Flat A | No |
K26 Family | 电模块 | | 26-pin, 3 Amp/50VDC electrical module with miniature MS quick-disconnect connector, sealed and No-Touch | Flat A | No |
K5-M,K0-T | 电模块 | | Low Profile Electrical Module with 0-9 Tool-ID and M8 Pigtail Connector | Flat A | No |
KF14 | 电模块 | T | 19-pin (14 pins available for customer use), 3A/50VDC, M16 connector with 16 Tool-ID (Tool side only) | Flat A | No |
KF19 Family | 电模块 | | 19-pin, 3 Amp/50VDC electrical module with M16-style connector | Flat A | No |
KF19H-M,KF19-T | 电模块 | | (1) 19-pin Turck connector and (2) 3-pin Pico connectors Electrical Module, 3 Amp/50VDC | Flat A | No |
KJ212 | 电模块 | | K-Style Module with (2) M12 Connectors | Flat A | No |
|
|
|
QC-20 Hollow Wrist Master |
QC-20 Hollow Wrist Master
|
QC-20 Hollow Wrist Master - Euro |
QC-20 Hollow Wrist Master - Euro
|
|
|