位置重复精度-(X,Y&Z): |
0.0004 in |
87Psi(6Bar)压力下,锁紧之前机器人侧和工具侧之间的最大间隙 |
0.06 in |
直通型气孔尺寸(数量): |
(6) M5 or #10-32 |
|
9630-20-011.pdf |
QC-11 Tool Changer Drawing
|
|
9610-20-2254.pdf |
QC-5, QC-11, QC-20, 和 QC-21安装和操作手册
|
|
|
信号控制模块
ME10 | Ethernet/EtherNetIP/EtherCAT/PROFINET 100Mb通讯模块 | | ME10 Electrical Module, M12 D-Code, M12 L-Code | | No |
ME10A | Ethernet/EtherNetIP/EtherCAT/PROFINET 100Mb通讯模块 | | ME10A Electrical Module, M8 D-Code, M8 A-Code | | No |
|
|
|
电模块
A15 | 电模块 | | 15-pin, 2.5 Amp/50VAC electrical module with high-density D-sub connector | Flat A | No |
E10-010 | 电模块 | | 10-pin, 3 Amp/50VAC electrical module with solder connection, miniature size | Flat A | No |
E20-010 | 电模块 | | 20-pin, 3 Amp/50VAC electrical module with solder connection, miniature size | Flat A | No |
KR5B-M,KRB-T | 电模块 | | Electrical Module, 5-Pin M12 cordset on Master; 0-16 Tool ID, No Connector on Tool | Flat A | No |
M8-011 | 电模块 | | 8-Pin Discrete Pass-through Electrical Module, QC-11, M8 connector, 1.5 Amp/30VAC | Flat A | No |
ML8 | 电模块 | | Electrical modules with M8 connector interface for robotic applications. | | No |
|
|
|
V | Adds Viton as an option. Operational Temperature Range rated to 221°F (105°C). (Add V at the end of the module number, before –M or –T for Master or Tool. No dashes between V and module number.) |
|
|