|
|
|
日本語
|
Português
NEW Products
Cobot-Ready Products
Product Maintenance Training
Privacy Policy
Tool Changers: QC-20 Hollow-Wrist
>
>
>
>
QC-20 Hollow-Wrist
Product Advantages
QC-20 Hollow-Wrist Master features twelve (12) axial air pass-through ports with 1/8 inch tube fittings.
Axial air ports pass directly into Hollow-Wrist robots increasing reliability.
QC-20 Hollow-Wrist Master mates with standard QC-20 Tool-side.
No-Touch locking technology allows up to 0.08 inch (2.0 mm) plate separation when locking.
Patented Fail-Safe locking mechanism design results in low force acting on the piston.
Large piston diameter and outward ball travel increases moment capacity.
All locking components are made of Rc58 stainless steel.
Long-life bushings for pneumatic pass-through ports.
Features optional Lock/Unlock sensors.
QC-20 Hollow Wrist Master and QC-20 Tool
Units:
US
SI (Metric)
55 lb
520 lb
500 lbf-in
310 lbf-in
0.0006 in
2.2 lb
1.5 lb
0.7 lb
0.08 in
See drawing
Interface Options
Cobot-Ready Products
Compliance Devices
© 2025
Privacy Policy Novanta
•
Sales Terms & Conditions
•
Purchasing Terms & Conditions
•
CCPA Novanta