Part Number | Type | Description | Application | Product Image |
9005-50-6091 | Adapter Plate |
| |
|
9005-50-6143 | Adapter Plate |
| |
|
9005-50-6119 | Chuck Accessory |
| |
|
9005-50-6121 | Chuck Accessory |
| |
|
9005-50-6120 | Chuck Accessory |
| |
|
3710-50-1462 | File |
| |
|
3710-50-1459 | File |
| |
|
3710-50-1461 | File |
- 用于平的、凹的或凸的表面的半圆锉。非常适用于圆柱面
| |
|
3710-50-1460 | File |
| |
|
9005-50-6174 | Pneumatic Accessory |
- 过滤器调节器润滑器空气准备套件,带符合性和油位开关(标准润滑率)
| |
|
9005-50-6165 | Pneumatic Accessory |
| |
|
9005-50-6164 | Pneumatic Accessory |
| |
|
|
Controls Compatible with this Model:
|
9610-50-1028.pdf |
Reciprocating File Deburring Tool Manual (9150-CRT-12-5)
|
|
9005-50-6143 |
Interface Plate Kit, Dovetail Style B to 100mm Axial Offset Blank
|
9150-CRT-12-5 |
Compliant Reciprocating Tool, 12K Strokes per Minute, 5mm Stroke
|
9005-50-6091 |
Interface Plate Kit, Benchmount Style A to (4) M6, (2) Dowel 6, 7.5" x 4.5"
|
3700-50-9210 |
IP, MR Benchmount IP to BC 50, (4) M6, Boss 31.5, Dowel 6
|
|
空转转速 |
12000 Strokes Per Minute (SPM) |
|