Part Number | Type | Description | Application | Product Image |
9005-50-1028 | Adapter Plate |
- 燕尾板套件“B型”(RC660系列、RC1000系列)
| |
|
9005-50-6192 | Adapter Plate |
- Interface Plate Kit, Dovetail Style B to BC 50, (4) M6, Boss 31.5, Dowel 6
| |
|
9005-50-6091 | Adapter Plate |
| |
|
9005-50-6118 | Attachments |
| |
|
9005-50-6149 | Attachments |
| |
|
3710-50-1481 | Collet Accessory |
| |
|
9150-AMC-MF5 | Media Changer |
| |
|
9150-AMC-MF6 | Media Changer |
| |
|
9150-AMC-MCH | Media Changer |
| |
|
9150-AMC-MRA | Media Changer |
| |
|
9005-50-6167 | Pneumatic Accessory |
- 符合标准的聚结过滤器调节器润滑器空气准备套件(低润滑率)
| |
|
9005-50-6163 | Pneumatic Accessory |
| |
|
9005-50-6168 | Pneumatic Accessory |
- 符合可编程要求的凝聚过滤器调节器润滑器空气准备套件(低润滑率)
| |
|
|
Controls Compatible with this Model:
|
9230-50-1094.pdf |
Media Changer for AOV Customer Drawing
|
9630-50-AOV-10-NON-VACUUM.pdf |
AOV-10 Series Customer Drawing, Non-Vacuum
|
9630-50-AOV-10-VACUUM.pdf |
AOV-10 Series Customer Drawing, Vacuum
|
|
9610-50-1035.pdf |
Compact Pneumatic Orbital Sander Manual
|
9610-50-1046.pdf |
Automatic Media Changer for AOV-10 Manual
|
|
9150-AMC-MF5 |
Automatic Medic Changer 5" Media Feeder
|
9150-AMC-MRA |
Automatic Media Changer Media Remover
|
9005-50-6091 |
Interface Plate Kit, Benchmount Style A to (4) M6, (2) Dowel 6, 7.5" x 4.5"
|
3700-50-9210 |
IP, MR Benchmount IP to BC 50, (4) M6, Boss 31.5, Dowel 6
|
9005-50-1028 |
Rear Mount Adapter Kit (RC660 Series, RC1000 series)
|
9005-50-6192 |
Interface Plate Kit, Dovetail Style B to BC 50, (4) M6, Boss 31.5, Dowel 6
|
9150-AMC-MCH |
Automatic Media Changer Media Checker
|
9150-AMC-MF6 |
Automatic Media Changer 6" Media Feeder
|
AOV-10B |
Axially Compliant Orbital Sander
|
|
补偿(轴向) |
0.5 in max. axial, 0.2 in recommended |
用于中央真空系统
所有装置均配有“钩环”垫
|