Part Number | Type | Description | Application | Product Image |
9005-50-1003 | Adapter Plate |
- 台式安装适配器套件(RC300系列,ACT390)
| |
|
9150-ACT-C-3094A13 | Chuck Accessory |
| |
|
9150-ACT-C-28165A32 | Chuck Accessory |
| |
|
9150-ACT-T-3169A26 | Chuck Accessory |
| |
|
9150-ACT-C-CBC200 | Collet Accessory |
| |
|
9150-ACT-C-CB2200 | Collet Accessory |
| |
|
9150-ACT-C-84911163 | Collet Accessory |
| |
|
9150-ACT-C-DA200-6MM | Collet Accessory |
| |
|
9150-ACT-C-DA200-8MM | Collet Accessory |
| |
|
9150-ACT-C-841015MM | Collet Accessory |
| |
|
9150-ACT-T-841056IN | Collet Accessory |
| |
|
9150-ACT-T-841075IN | Collet Accessory |
| |
|
9005-50-6165 | Pneumatic Accessory |
| |
|
9005-50-6164 | Pneumatic Accessory |
| |
|
9005-50-6174 | Pneumatic Accessory |
- 过滤器调节器润滑器空气准备套件,带符合性和油位开关(标准润滑率)
| |
|
|
Controls Compatible with this Model:
|
9610-50-1012.pdf |
VERSAFINISH 轴向顺从机器人抛光工具的安装和操作手册(9150-ACT-390)
|
9640-50-1018.pdf |
Recommended pneumatic layout for lubrciated (vane type) motors.
|
|
9150-ACT-390-F-R-T-NL |
390 Watt Axially-Compliant Tool w/ Forward, Retract, & Tachometer Sensors non-lube
|
9150-ACT-390-F-R-T |
9150-ACT-390-F-R-T
|
9150-ACT-C-CB2200 |
DA200 Collet Body
|
9150-ACT-C-DA200-6MM |
6MM DA200 Collet
|
9150-ACT-C-84911163 |
1/4" DA200 Collet
|
9150-ACT-C-CBC200 |
DA200 Collet Nut
|
9150-ACT-C-3094A13 |
Keyed Chuck
|
9150-ACT-390-0-0-0 |
|
9150-ACT-C-DA200-8MM |
8MM DA200 Collet
|
9005-50-1003 |
Bench Mount Adapter Kit (RC300 series, ACT390)
|
9150-ACT-390-0-0-0-NL |
390 Watt Axially-Compliant Tool, No-Options, Lube-Free
|
|
补偿(轴向) |
0.59 in max. axial, 0.3 in recommended |
Air Supply Pressure |
5 psi - 60 psi |
卡盘尺寸 |
0.38 in Jacobs® Chuck (specials upon request) |
需要油雾润滑空气-润滑油类型 |
ISO VG32 Class 1 Turbine Oil, 或者同等级的润滑油 * |
需要油雾润滑空气-输油速率 |
1滴每分钟的油雾润滑系统* |
|