Part Number | Type | Description | Application | Product Image |
9005-50-1005 | Adapter Plate |
- A型燕尾榫毛坯套件”(CDB、RC100、RC300)
| |
|
9005-50-6080 | Adapter Plate |
- BC50燕尾套件“A型”(CDB, RC100, RC300) (4) M6,轮毂31.5,销钉6
| |
|
9005-50-6081 | Adapter Plate |
- 燕尾型BC31.5套件“A型”(CDB,RC100,RC300)(4)M5,凸台20,定位销5
| |
|
9005-50-6082 | Adapter Plate |
- BC31.5接头“A型”(CDB, RC100, RC300) (7) M5,轮毂20,销钉5
| |
|
9005-50-6115 | Adapter Plate |
- QC-22T至燕尾式A 45⁰ 和90⁰形接口板
(CDB, RC100, RC300)BC63,M6,凸台40,定位销”
| |
|
9005-50-6069 | CDB Blade Set |
| |
|
9005-50-6071 | CDB Blade Set |
| |
|
9005-50-6070 | CDB Blade Set |
| |
|
9005-50-6072 | CDB Blade Set |
| |
|
9005-50-6073 | CDB Blade Set |
| |
|
9005-50-6074 | CDB Blade Set |
| |
|
9005-50-6075 | CDB Blade Set |
| |
|
9005-50-6076 | CDB Blade Set |
| |
|
9005-50-6078 | CDB Blade Set |
| |
|
9005-50-6079 | CDB Blade Set |
| |
|
9005-50-6056 | Media Changer |
| |
|
9005-50-6052 | Media Changer |
| |
|
9005-50-6164 | Pneumatic Accessory |
| |
|
9005-50-6160 | Pneumatic Accessory |
| |
|
|
Controls Compatible with this Model:
|
9630-50-CDB-8-11-ATC.pdf |
Compliant Deburring Blade with Auto Tool Change Customer Drawing
|
|
9610-50-1030.pdf |
Compliant Deburring Blade Tool Manual (9150-CDB-x-xx-xxx)
|
9610-50-1034.pdf |
Automatic Tool Changer for the CDB (9150-CDB-8-11-ATC)
|
|
9005-50-6080 |
Interface Plate Kit, Dovetail Style A to BC 50, (4) M6, Boss 31.5, Dowel 6
|
9005-50-6115 (45 Degrees) |
QC-22T To Dovetail Style A 45° Interface Plate
|
9005-50-6115 (90 Degrees) |
QC-22T To Dovetail Style A 90° Interface Plate
|
9005-50-6056 |
Bit Holder Tool Block, CDB
|
9005-50-1005 |
Rear Mount Adapter Kit (RC100 series, RC300 series)
|
9150-CDB-8-11-ATC |
Compliant Deburring Blade, 8mm Stroke, 11 Degree Radial Compliance, Automatic Tool Change
|
|